检测使用前未初始化的接口
理由在使用接口引用之前,应检查其是否 <> 0。否则在访问过程中可能会出现违规访问。
重要性:高
示例
//declaration of INTERFACE ITF and assigned METH2:
METHOD METH2 : BOOL
VAR_INPUT
iInput2:INT;
END_VAR
//declaration of INTERFACE Master_ITF1 and assigned METH:
METHOD METH : BOOL
VAR_INPUT
iInput:INT;
END_VAR
PROGRAM PLC_PRG
VAR
instPOU:POU;
instITF:ITF;
instMasterITF1:Master_ITF1;
instMasterITF2:Master_ITF2;
iDummy:INT;
xDummy:BOOL;
instNoInitITF:ITF;
instNoInitITF2:ITF;
instNoInitMasterITF1:Master_ITF1;
instNoInitMasterITF2:Master_ITF2;
END_VAR
instITF := instPOU;
xDummy := instITF.METH(iInput := iDummy); // OK
instMasterITF1 := instPOU;
xDummy := instMasterITF1.METH(iInput := iDummy); // OK
xDummy := instNoInitITF.METH(iInput := INT#1); // SA0046
xDummy := instNoInitITF.METH2(iInput2 := INT#2); // SA0046
xDummy := instNoInitMasterITF1.METH(iInput := INT#3); // SA0046
iDummy := instNoInitMasterITF2.Prop; // SA0046
IF instNoInitITF <> 0 THEN
instNoInitITF.Prop; // OK, weil das Interface nicht 0 sein kann
END_IF
--> SA0046: Possible use of not initialised interface 'instNoInitITF'
--> SA0046: Possible use of not initialised interface 'instNoInitITF'
--> SA0046: Possible use of not initialised interface 'instNoInitMasterITF1'
--> SA0046: Possible use of not initialised interface 'instNoInitMasterITF2