检测全局变量在单个 POU 中的使用情况
理由仅在一个位置使用的全局变量也只能在该位置声明。
重要性:中型
PLCopen 规则:CP26
示例
VAR_GLOBAL
g_xVar AT %QX0.0 : BOOL ;
g_iTest AT %QW1 : INT ;
g_wTest AT %QW2 : WORD;
END_VAR
PROGRAM prog1
VAR
iCondition : INT;
bTemp :BOOL;
END_VAR
iCondition := iCondition + INT#1;
IF iCondition < INT#0 THEN
bTemp := g_xVar; // SA0043 - g_xVar only read in this POU
ELSIF iCondition = INT#0 THEN
bTemp := g_xVar; // SA0043 - g_xVar only read in this POU
ELSE
bTemp := g_xVar; // SA0043 - g_xVar only read in this POU
g_wTest := WORD#4; // g_WTest used also in prog2 -> OK
END_IF
PROGRAM prog2
VAR
iCondition : INT;
END_VAR
iCondition := iCondition + INT#1;
CASE iCondition OF
INT#1:
g_iTest := WORD_TO_INT(g_wTest); // SA0043 - g_iTest only written in this POU
INT#2:
g_iTest := INT#2; // SA0043 - g_iTest only written in this POU
ELSE
g_iTest := INT#3; // SA0043 - g_iTest only written in this POU
END_CASE
--> SA0043: Global variable 'g_xVar' only used in 'prog1'
--> SA0043: Global variable 'g_iTest' only used in 'prog2'